Quick Stock/Price Check

Quick Order

Discover A Range of Endless Possibilities

The very best of our Standard Parts and Access Components product ranges combined to create an unbeatable Range of Endless Possibilities catalogue - one comprehensive 1,088 page guide bringing together over 20,000 products in one single handbook.

standard parts and access components catalogues

Request your FREE Catalogue

This site works better with javascript enabled.

Self Aligning Pads

Self-aligning pads are available in both steel and stainless steel and come in a range of sizes and shapes to suit any application. Flat and serrated pads available from stock.

Self Aligning Pads - 34100

Both flat and serrated pads are featured in this range in female and male models. All in heat treated steel.

Self Aligning Pads, Stainless Steel - 34101

Flat stainless pads housed in a fully stainless male or female body to suit. Balls are secured against turning and can also be fitted to existing clamping elements.

Self-Aligning Pads - 34120

Self aligning pads can be used to act as stops, supports and thrust elements. This particular range comes in steel with a longer thread and lock nut to make it adjustable in height to suit your application.

Self-Aligning Pads, Stainless Steel - 34121

The all stainless adjustable self aligning pad comes in sizes M8 - M20 as standard and max static loads of 8-90kN.

Self-Aligning Pads - 34080

Perfect as a stop, support or thrust pad especially where components are being machined. Insert is brazed in position.

Self-Aligning Pads, Stainless Steel - 34081

Like our other self aligning pads this completely stainless pad can alter its angle by 9⁰. Pads are available in serrated or flat to suit.

Self-Aligning Pads - 34082

Range 34082 features a fixed flat support surface with either a ribbed face or single point.

Wixroyd Customer Reviews    5/5

Based on 16 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message