Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free, visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Six lobed knobs, sizes ranging from M4 to M12. Available with threaded through and threaded bush.
Six lobed knobs with grub screws. Available in sizes M6 to M16. Plastic handle with zinc plated steel stud.
Six lobed knobs available with or without grub screw. Sizes range from M6 to M12. Stainless grub screw.
Black plastic six lobed knobs. Available in sizes from M4 to M6.
Eight lobed knobs available from stock. Sizes from M4 to M12. Sold in multiples of 5.
Eight lobed knobs with grub screws. Sizes from M4 to M12. Sold in multiples of 5.
Plastic ball knobs made from duroplast (DIN 7708) to DIN 319. Available with either moulded thread, threaded bush or taper bore fixtures.
Stainless steel male quarter turn screws. Extra gripping surface allows higher clamping torques to be applied compared to knurled handles.
Adjustable clamping levers are available in both male and female and steel and stainless. Coloured handles available.
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.