Quick Stock/Price Check

Quick Order

Discover A Range of Endless Possibilities

The very best of our Standard Parts and Access Components product ranges combined to create an unbeatable Range of Endless Possibilities catalogue - one comprehensive 1,088 page guide bringing together over 20,000 products in one single handbook.

standard parts and access components catalogues

Request your FREE Catalogue

This site works better with javascript enabled.

Smooth Body Spring Plungers

Smooth body spring plungers are a popular push fit component. They come in a variety of shapes and sizes suited to any application. Specials are also available upon request but are subject to a minimum order quantity.

Smooth Body Spring Plungers - 32300

A popular push fit location component coming with a collar and a wide range of material variations including stainless steel, brass and plastic.

Expander Fit Spring Plunger - 32302

Unique body design flexes to expand and contract to fit in location bore tolerances as wide as +0,2mm. Especially suited to installation in materials where precise bores are difficult to machine.

Smooth Spring Plungers - 32282

A pin ended spring plunger that comes with stainless body and choice of stainless or plastic pin depending on the materials you are working with.

Smooth Spring Plungers - 32280

This straight smooth ball ended spring plunger comes with a stainless body and steel hardened ball. Special variations are available, please contact us for MOQ's.

Double Ended Brass Spring Plunger - 32350

A double ended spring plunger with a central knurled section to help fix it. They are used mainly for axial locations and securing of bolts.

Wixroyd Customer Reviews    5/5

Based on 12 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message