Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free, visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Oval stainless steel pull handles that are rear mounting offering an ergonomic design with a smooth finish.
A collapsible stainless free moving pull handle with spring-arrest in both retracted and extended positions. Minimum stress resistance 500N.
An angular D handle with front and rear mounting versions all made through stainless steel precision casting.
Long term temperature resistance -60°C to + 200°C and an easy to clean design makes this handle ideal for use in the food industry.
A heavy duty tubular handle from stainless steel tube with aluminium connection shanks. Minimum stress resistance 1000N.
A modern industrial curved tube handle ranging from 600 to 700mm in length. Minimum stress resistance 1000N.
AISI 316 stainless steel for harsh and corrosive environments. Higher profile allows for easy gripping with gloved hand.
AISI 303 steel with a trumpet like design that makes it easy to clean thoroughly, making them particularly suitable for hygienic areas.
A spring return mechanism returns the handle to resting position when release. This is particularly useful for safety focused and space efficient applications.
Made from AISI 304 stainless steel with a polished finish. Ideal for when space efficiency and minimising protrusions is a priority in your application.
Satinin finish AISI 304 stainless steel. Compact finger pull design for use in doors or enclosures of minimum thickness of 30mm.
Fully stainless recessed push fit handle is ideal for providing a discrete access point.
Fully stainless steel adjustable clamping levers with threaded bore. Actuated by simply lifting the lever to disengage and release to automatically re-engage.
Stainless steel (AISI 304) star grips made to DIN 6336, for use where quick manual adjustments are needed.
Stainless steel, deburred handwheels made to DIN 950.
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.
Do you require technical help? Please enter your details below and we will contact you as soon as possible