Quick Stock/Price Check

Quick Order

Discover A Range of Endless Possibilities

The very best of our Standard Parts and Access Components product ranges combined to create an unbeatable Range of Endless Possibilities catalogue - one comprehensive 1,088 page guide bringing together over 20,000 products in one single handbook.

standard parts and access components catalogues

Request your FREE Catalogue

This site works better with javascript enabled.

Steel Knurled Nuts & Screws

Steel knurled nuts and screws are available from stock and used in a variety of applications. Available with or without collar and screws.

Flat Knurled Thumb Screws - 37020

A flat knurled thumb screw made from blackened steel (5.8) to
DIN 653 specification.

Knurled Nuts With Collar - 37100

Knurled nut with collar comes in blackened steel and includes an M12 size which is outside of the
DIN 466 standard.

Flat Knurled Nuts - 37120

A low profile knurled nut made to DIN 467 in steel, turned, visible face and good finish.

Knurled Thumb Screws - 37140

This steel thumb screw comes with a shoulder and is manufactured to DIN 464 specification.

Knurled Nuts - 37160

37160 knurled nut comes in sizes M5-M12 and a variation that includes a pin hole at the base of the nut.

Quick Tightening Knurled Knob - 37360

Utilising a slanted internal thread 37360 allows for rapid fastening compared to similar conventional knurled products.

Wixroyd Customer Reviews    5/5

Based on 16 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message