Quick Stock/Price Check

Quick Order

Discover A Range of Endless Possibilities

The very best of our Standard Parts and Access Components product ranges combined to create an unbeatable Range of Endless Possibilities catalogue - one comprehensive 1,088 page guide bringing together over 20,000 products in one single handbook.

standard parts and access components catalogues

Request your FREE Catalogue

This site works better with javascript enabled.

Surface Mount Leaf Hinges

Designed exclusively for industry, these hinges are commonly used on access panels and doors on machines. Simply mounting and sturdy design make for easy installation and cleaning.

Surface Mount Leaf Hinges - S0523

For plain/flush mounted doors, as well as electrical panels and covers. Opening angle 180°.

Surface Mount Leaf Hinges - S0561

For plain/flush mounted doors, as well as electrical panels and covers. Made from die cast zinc with black powder coat

Surface Mount Leaf Hinges - S0563

For plain/flush mounted doors, as well as electrical panels and covers. Made from polyamide

Surface Mount Leaf Hinges - S1131

Made from die cast zinc with a black powder coat, with a nickle-plated steel pin

Surface Mount Leaf Hinge - S0462

Made from stainless steel with an opening angle of 180°

Surface Mount Leaf Hinges - S0466

This suface mount leaf hinge is made from stainless steel

Surface Mount Leaf Hinges - S0700

Made from stainless steel, AISI 304, with a polished finish

Surface Mount Leaf Hinges - S0730

Made from polished stainless steel, with an opening angle of 180°

Wixroyd Customer Reviews    5/5

Based on 16 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message