This site works better with javascript enabled.

Tension Catches

Tension catches provide higher holding forces and are used for securing larger cabinets or doors for longer periods. Available in stainless steel and die-cast zinc.

Knuckle Catches - E2050

Simple knuckle catch of polyacetal, for light weight cupboards and draws. 7.1Kg pull out force.

Rotary Catches - E2070

Simple knuckle catch of polyacetal, for light weight cupboards and draws. Uptp 3.2Kg pull out force.

Knuckle Catches - Adjustable Holding Force - E2100

Adjustable knuckle catch, push in and pull out force can be adjusted to suit via screw. Min/Max pull out forces 8 to 20Kg.

Tension Catches - E4000

Sprung loaded ball catch, chrome plated zinc alloy body. Upto 3,5Kgf pulling force.

Stainless Steel Tension Catches - E4100

Sprung loaded ball catch, AISI316 stainless steel body suited to marine use. Upto 3,9Kgf pulling force.

Tension Catches - E4300

Zinc alloys tension catches. Available in two sizes upto 3,9Kgf pulling force.

Concealed Tension Catches - E4500

Claw like tension catch, with release lever. For heavier duty applications. Upto 10,000 N load. Suitable for entry doors and barriers.

Finger Tip Control lever Catches - E2001

Finget tip lever catch of panels and cabinet doors. Leight weight polyamide plastic.

Finger Tip Control Lever Catches - SS - E2002

Finget tip lever catch of panels and cabinet doors. AISI 316 stainless steel, suited to marine applications.

Flush Slide Latches - Snap-in - E2021

For sheet metal applications, snap in sliding latch for panels and covers. Spring loaded return.

Flush Release Catch Latches - E2031

For sheet metal applications, snap in sliding latch for panels and covers. Spring loaded return.

Touch Latches - Secondary Lock - E2034

For sheet metal applications, snap in sliding latch with secondary lock for panels and covers. Spring loaded return.

Touch Latches - Flush - Secondary Lock - E2036

For sheet metal applications, snap in sliding latch with secondary lock for panels and covers. Spring loaded return.

Website development by Guidance, Database Publishing Specialist.
Hide message