Index plungers have a retractable pin mechanism to help with indexing, positioning, and locking/fastening parts together. Thread mount index plungers feature a locking-type pin that can be held in a retracted or non-projecting position by turning 90° to engage 'locking' on a notched catch. This makes them preferable when you need to prevent any change in the locking position because of lateral forces. Wixroyd's thread mount index plungers are available in stainless steel, blackened steel or galvanised steel with thermoplastic grips when applicable.
Free CAD files are available for the majority of our index plunger products to save you time planning your project.
A pull grip index plunger available in steel or stainless steel with a plastic grip.
Wixroyd's compact non-locking index plunger includes a thread recess for full engagement of thread length.
The locking variation of the compact index plunger comes in steel and stainless steel. Engagement of the locking element requires a simple pull back and 90° twist of the plastic grip.
This range hosts a index plunger without a fitted grip which allows the user to mount a customised handle to suit the application requirements.
Complete stainless steel construction designed with specific demands of food processing, pharmaceutical and water treatment industries in mind. This specific range comes with a locking
An all stainless steek index plunger designed for spring-back location. Temperature resistance ranges from -30°C to +80°C.
A ball end and slot spring plunger available in steel and stainless steel with sizes starting from M2 upto M24. Increased spring strength variations provided within the standard range.
Single acting plastic handle ball lock pins in four different colours (orange, blue, grey and black) to coordinate with your required application colour scheme. For reliable, repeated connection of parts, with high shear forces.
For more technical information, please see our dedicated index plunger technical page.
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.
Do you require technical help? Please enter your details below and we will contact you as soon as possible