Quick Stock/Price Check

Quick Order

Discover A Range of Endless Possibilities

The very best of our Standard Parts and Access Components product ranges combined to create an unbeatable Range of Endless Possibilities catalogue - one comprehensive 1,088 page guide bringing together over 20,000 products in one single handbook.

standard parts and access components catalogues

Request your FREE Catalogue

This site works better with javascript enabled.

Threaded Spring Plungers With Pin

Threaded spring plungers are perfect where a spring plunger is needed to insert into a threaded element. Sizes range from M4 to M24. For special sizes, please contact us today.

Round-Ended Pin Spring Plungers - 31600

A hex socket spring plunger with an indexing pin, available in free cutting steel & stainless steel. Increased spring forces included within the standard range.

Round-Ended Pin Spring Plungers - 32150

Supplied with a slot for threading the spring plunger and a round ended pin for locating. Sizes range from M4 to M24 standard with special sizes available on request.

Pin End Spring Plungers - 32200

This versatile spring plunger can be rear mounted using a hex socket on the rear or front mounted using slots on the front. Tool for front mounting is supplied separately.

Spring Plungers - With Seal - 32220

Can be used for location, applying pressure or lifting off applications. It incorporates a seal around the pin to prevent liquids penetrating the spring plunger internally.

Spring Plungers - Long Version - 32420

A large spring plunger used for ejecting parts (particularly in press tools) and applying pressure. They are fitted/removed by means of the slot or internal hexagon.

Wixroyd Customer Reviews    5/5

Based on 12 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message