Quick Stock/Price Check

Quick Order

Discover A Range of Endless Possibilities

The very best of our Standard Parts and Access Components product ranges combined to create an unbeatable Range of Endless Possibilities catalogue - one comprehensive 1,088 page guide bringing together over 20,000 products in one single handbook.

standard parts and access components catalogues

Request your FREE Catalogue

This site works better with javascript enabled.

Transfer Rollers

Push-Fit Ball Transfer Units - 67202

Cost effective and light-weight units formed from sheet steel material. No reduction in load carrying capacity even when installed upside down.

Acetal Body Ball Transfer Units - 67204

Push fit units. These actetal units resist salt water and chemicals. They are non-conductive and non-magnetic.

Saturn Type Ball Transfer Units - 67208

Cost effective and light-weight units formed from sheet steel material. No reduction in load carrying capacity even when installed upside down. Low friction 1:0,03

Spring Loaded Ball Transfer Units - 67206

These rollers can only be used in the horizontal or "ball up" direction.

Push-Fit Ball Transfer Units - 67220

These ball transfer units are made of a solid steel block with a precision machined hemispherical carrying bowl.

Plain-Fit Ball Transfer Units - 67222

Top cover plates are shaped to ensure the perfect conveyance of items which have possible burred or bent edges. This design also prevents possible damage to the carrying ball.

Threaded Ball Transfer Units - 67224

These ball transfer units are made of a solid steel block with a precision machined hemispherical carrying bowl.

Miniature Ball Transfer Units - 67200

Normally used in measuring equipment, small linear motion systems (e.g photo copier slides) and miniature mechanisms.

Wixroyd Customer Reviews    5/5

Based on 12 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message