This site works better with javascript enabled.

Industrial Universal Joints

Universal joints are available in a range of styles and materials. Wixroyd have the standard single and double universal joints, but also telescopic. Accessories also available.

Steel Single Universal Joints - 65170

Steel universal joints are Used where shafts off-set towards each other. Manufactured to DIN 808/7551. Maximum bending angle of 45° per joint.

Steel Single Universal Joints - 65172

Steel single universal joints manufactured to DIN 808. Maximum bending angle of 45° per joint. With round bore or with keyway.

Stainless Single Universal Joints - 65186

Stainless steel single universal joints manufactured to DIN 808. Maximum bending angle of 45° per joint.

Steel Double Universal Joints - 65160

Steel double universal joints manufactured to DIN 808/7551. Maximum bending angle of 45° per joint.

Steel Double Universal Joints - 65162

Steel double universal joints manufactured to DIN 808. Maximum bending angle of 45° per joint.

Stainless Double Universal Joints - 65166

Stainless steel double universal joints manufactured to DIN 808. Maximum bending angle of 45° per joint.

Telescopic Universal Joints - 65142

Steel telescopic universal joints manufactured to DIN 808. Keyway both ends. Maximum bending angle of 45° per joint.

Bellows for Universal Joints

Bellows for single and double universal joints. Made from black elastomer plastic. Gives universal joints full protections against ingress of dirt.

Require Technical Help?

Do you require technical help? Please enter your details below and we will contact you as soon as possible.

Name*
Company Name
Email address*
Telephone Number*
Question?*

Click here to request a Free Wixroyd Catalogue

Website development by Guidance, Database Publishing Specialist.
Hide message