Mounting | Door Opening | Material | Heavy Duty | Compression Force Kgf | Max Door Width mm | Tensile Force Kg | Max Angle | |
N2000 | Universal | Multi Stop | Stainless Steel | 600-910 | 90° | |||
N2020 | Left, Right | Soft Closing | Stainless Steel | 0,6-1,5 | 300 | 90° | ||
N2050 | Universal | Hold Open | Steel | 50-60 | 50-60 | 100o | ||
N2100 | Left, Right | Hold Open | Stainless Steel | 50-60 | 150 | 100o | ||
N2120 | Universal | Hold Open | Yes | 30 | 60 | 100o | ||
N2200 | Left, Right | Hold Open | Stainless Steel | Yes | 50-60 | 150 | 100o |
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.