|
 |
|
 |
 |
 |
 |
| |
We have extensive experience in producing specials to your design, to our own high standards or to aviation standards.
We can customise to meet your needs:
+ Changes in grip/handle type
+ Material variations
+ Changes of pin dia, or grip length
Please contact our technical team to discuss your requirements on tel. 01483 286677.
You may find some of our other products of interest:
|
|
 |
 |
 |
|
|
|
|
 |
| Approved & Ready to Fly!
Manufactured to NASM Norms, and tested to NAS standards. Wixroyd introduce a range of in-stock, well priced Aviation grade pip-pins! From 3/16" to 5/16" and upto 3.6" grip length. |
|
|
 |
| Approved & Ready to Fly!
Manufactured to NASM Norms, and tested to NAS standards. Wixroyd introduce a range of in-stock, well priced Aviation grade pip-pins! From 3/16" to 9/16" and upto 4.0" grip length. |
|
|
 |
| Approved & Ready to Fly!
Another new addition to our imperial range of Aviation grade pip-pins. As well as our standard range we can produce specials to your drawing. |
|
|
 |
|
Approved & Ready to Fly!
Manufactured to Aviation approved processes, imperial range of standard R-handle pip-pins. Standard sizes available from stock, with ability to manufacture from 3/16" to 1" pin dia, and upto 9.9" grip length. |
|
|
 |
| Part of our standard range of pip-pins, we have re-introduced a traditional T-handle grip in aluminium. Pin shaft remains available in two high shear resistant stainless steel material. Pin dia. from 5 to 12mm and grip length upto 80mm. |
|
|
 |
| Part of our standard range of pip-pins, we have re-introduced a traditional L-handle grip in aluminium. Pin shaft remains available in two high shear resistant stainless steel material. Pin dia. from 5 to 12mm and grip length upto 80mm. |
|
|
 |
|
Part of our standard range of pip-pins, single acting pip-pin 3306 has ergonomic plastic handle for ease of handling. Available in diam 5 to 20mm and grip lengths upto 120mm. Capable of shear forces upto 439kN. |
|
|
 |
| Part of our standard range of pip-pins, 3312 pip-pin 3312 is manufactured from a single piece of stainless with contoured grip machined into it. Design reduces Foreign Object Body (F.O.B) issues. Available in two material strengths, in dia. 5 to 20 m |
|
|
 |
| Our new Quarter Turn Fastener System is simple and easy to use with just one receptacle to suit all stud lengths! Manufactured to FAA TSO-C148 standards amd tested to MIL-5591C. Reduce stock, cost and design time with our flexible and easy to use system. Ideal for aviation applications. |
|
|
 |
 |
 |
 |
| |
 |
| Coming soon! Standard Double Acting Pip-Pin, T-handle to NASM 17988. Standard Double Acting Pip-Pin, L-handle to NASM 17989. Standard Double Acting Pip-Pin, R-handle to NASM 17990. |
|
|
 |
 |
 |
|
 |
|
|
 |