|
 |
 |
 |
 |
| |
Ball lock pins are ideal for a host of applications:
+ Positioning
+ Lifting
+ Locking
+ Indexing
+ Joining
|
|
 |
 |
 |
|
 |
 |
 |
 |
| |
For other lifting applications you may wish to consider our other products:
Please follow the links for more information.
You may find some of our other products of interest:
|
|
 |
 |
 |
|
|
|
|
 |
| Available in pin diameters of 5 to 20mm, with shafts of varying lengths. Part 3306 is the high shear resistance model, in stainless steel 1.4542 precipitation hardened, with shear resistance up to 403kN on a 20mm dia shaft. |
|
|
 |
| Ideally suited to sports & leisure equipment, as well as disability applications. Incorporates a patented integral spring action within the unique handle - hence no internal spring is required. Tested to over 100,000 repetitions this design is fully |
|
|
 |
| Single piece design incorporating ergonomic grip, this is an ideal component for applications where "Foreign Object Debris" is an issue. No danger of parts coming away from the pin. |
|
|
 |
|
Simultaneously locks and clamps thin walled parts, and has wide application in welding and riveting. Pin can span a distance of 5mm, with a clamping thickness of up to 10mm. |
|
|
 |
| Often losing ball lock pins from your application? Use our range of retaining cables and lanyards to securely fix ball lock pins against possible loss. Available in plastic coated stainless steel, or full plastic models simple and cost effective. |
|
|
 |
| Where an application has a lesser need for high shear forces these simple pins are used for retaining parts on tubes and shafts, e.g. construction, light rigging etc. Made from simple mild steel more straight forward applications. |
|
|
 |
|
High strength lifting pin for quick and easy lifting, without the need for drilling and tapping. Manufactured under a process certified by TUV, these parts are ideal for use on the shop floor and have a built in safety factor of 5. |
|
|
 |
| Need flight pins certified to aviation standards? We've designed a range of locking pins conforming to NASM Aviation Norms. We are able to utilise our experience to offer a bespoke design service to meet your exact needs. |
|
|
 |
 |
 |
 |
| |
 |
| Ball lock pins on a sound rigging system. Offering secure fixing with high shear forces and ease of fitting for operators at height. |
|
|
 |
 |
 |
| |
 |
| Ball lock pins used in gym and other leisure equipment. |
|
|
 |
 |
 |
|
 |
|
|
 |