|
|
|
|
|
 |
| Supplied in steel or AISI303 stainless, these eccentric clamps are actuated either via lever, for quick and easy clamping, or via a bolt if your application has limited space. Clamping from the side they have a 6 mm eccentric step, over a 260º angle. |
|
|
 |
| Available in heat treated steel, with a plastic coated handle, these cam levers are ideal for clamping on jigs and fixtures. Quickly and easy actuated these clamps enable fast loading and unloading of components. Available in M12 or M16 thread size. |
|
|
 |
| We have a wide range of adjustable clamping levers, in die-cast Zinc as well as stainless. Once parts are securely clamped under the lever, it can be re-positioned to any desired location through simply lifting the lever to disengage its serrations. |
|
|
 |
|
Available in black thermoplastic; our adjustable clamping levers with zinc plated male threads or brass female inserts enable part clamping The ratchet mechanism allows handle to be at any position, but if you prefer a fixed handle then go for 7496. |
|
|
 |
| Ideal when heavier duty parts have to be clamped in a confined space, our range of adjustable clamping levers allows tightening of both male and female threads with the added advantage of a lever which can be disengaged to position at the any angle. |
|
|
 |
| Available in stainless AISI303, steel or malleable Iron, these clamping levers come in single and double lever, and range from M6-M20 in size. Ideal for deburring machines and heating and venting applications. |
|
|
 |
|
Our wide range of rotating and revolving handles are also supplied as fold away which are ideal for applications with confined space. Available in duroplast and thermoplast with steel and stainless threads, you will always find the a suitable handle. |
|
|
 |
| Malleable cast iron, these cranked, square bored handles can be used for straight and offset mounting on a wide variety of applications. Glass fibre re-enforced thermoplast revolving and fold away handles are also available 7524-7534. |
|
|
 |
| Wide variety of pull handles in Aluminium and various profiles, for maximum comfort. Robust and lightweight, one of our most popular styles. Both front and rear mounting models, with hole spacing from 55 mm to 400 mm for a wide range of industries. |
|
|
|
 |