|
|
|
|
|
 |
| Used for mounting inset doors to smaller cabinets:
Stainless, with aluminium cover plate.
Max. glass door size(mm): 450 W x 700 H. 4 to 6 mm thick, max.
Max. door weight, 4 kg/hinge pair.
Mounting requires hole of 7 mm dia cut into glass. |
|
|
 |
| Used for mounting overlay doors to small cabinets:
Stainless, with aluminium cover plate.
Max. glass door size (mm): 450 W x 700 H. 4 to 6 mm thick, max.
Max. door weight, 4 kg/hinge pair.
Mounting requires hole of 7 mm dia cut into glass |
|
|
 |
| Lift Off inset hinge for easy door removal:
Stainless, with aluminium cover plate.
Max. glass door size (mm): 450 W x 700 H. 4 to 6 mm thick, max.
Max. door weight, 4 kg/hinge pair.
Mounting requires hole of 7 mm dia cut into glass. |
|
|
 |
|
Used for half overlay, on smaller doors:
Steel or Stainless. Chrome, Brass or Black finish.
Max. glass door size (mm): 450 W x 700 H. 4 to 6 mm thick, max.
Max. door weight, 4 kg/hinge pair.
Mounting requires hole to be cut into glass. |
|
|
 |
| Used for mounting glass door to glass wall or frame.
Brass. Nickel, Chrome or Gold finish.
Max. glass door size (mm): 600 W x 700 H. 5 to 8 mm thick, max.
Max. door weight, 15 kg/hinge pair.
Mounting requires hole to be cut into glass. |
|
|
 |
| Inset and Overlay hinges available in:
Brass. Nickel, Chrome or Gold finish.
Max. glass door size (mm): 600 W x 700 H. 5 to 8 mm thick, max.
Max. door weight, 15 kg/hinge pair.
Mounting requires hole to be cut into glass. |
|
|
 |
|
Used for mounting inset glass door to wooden/metal framed cabinet:
Brass. Nickel, Chrome or Gold finish.
Max. glass door size (mm): 450 W x 1300 H. 4 to 8 mm thick, max.
Grub screw mounting - Glass clamped, NO HOLES REQUIRED IN GLASS!!! |
|
|
 |
| Used for mounting inset glass door to wooden/metal framed cabinet:
Stainless Steel Finish
Max. glass door size (mm): 650 W x 700 H. 5 to 8 mm thick, max.
Max. door weight, 12 kg/hinge pair.
Mounting requires hole to be cut into glass.
|
|
|
 |
| We have a very wide range of butt hinges, lift-off hinges, concealed hinges and more to suit many applications; available in stainless steel, steel, plastic and die-cast zinc. Please take a look at our complete range to find the right product for you |
|
|
 |
|
 |
 |
 |
 |
| |
+ Adjustable soft-down stays are often used to control the opening or closing speed of a cabinet lid or flap. They are popular for use on stereo cabinets, display cabinets etc. To see our full range of soft-down stays click here.
+ We have a wide range of positive stop stays for heavier lids, cabinet tops etc. As well as heavy duty door stays. click here to view.
+ We have a very wide range of butt hinges, lift-off hinges, concealed hinges and more to suit many applications. click here for full range.
+ For futher information on our glass door and other hinges, please click here
|
|
 |
 |
 |
|
|
 |