Machine accessories Clamping-and-height-setting, Fixing Elements Quality access components Wixroyd Catalogue
 
We offer a very wide range of handles and pulls, in a variety of materials and finishes to suit almost every need:
Metals:
+ Steel – chrome plated, black powdered etc.
+ Aluminium – natural brush finish, anodised or plastic coated.
+ Stainless steel – polished, brushed. 
Plastics:
+ Duroplast.
+ Thermoplastic (PA6, reinforced)
 
We are only able to highlight some of our most popular items, to view our full range click here.
 
   
Wide variety of pull handles in Aluminium of various profile for maximum comfort. Robust and lightweight, one of our most popular styles. Both front and rear mounting models, with hole spacing from 55 mm to 400 mm for a wide range of industries.
A broad range of handles is also available in Steel and models are available with a high gloss chrome plating finish for increased aesthetics. Cranked, or off-set, models available giving greater access for the hand. Hole spacings from 32 mm - 400mm.
Applications in medical, pharmaceutical and food and drink industries require stainless steel handles suitable for wash down environments. We offer AISI303 handles, and AISI316 stainless, which have been designed to minimise ingress of materials.
In many applications a metal handle is not required, we offer a wide range of plastic handles – in both Thermoplast and Duroplast. Manufactured in glass-fibre reinforced plastics these handles still offer a robust solution. Front and Rear Mounting.
Where a more substantial grip is required, such as on machine covers, as well as on commercial vehicles our range of heavy duty pulls are ideal. Typical handle diameters of 20 mm, with 42 mm clearance for hand access. Mounting spacing from 180 - 600m
Simple recessed pulls provide easy hand purchase where covers or panels must be drawn or slid open. A key aspect is minimising the depth of the handle while still maintaining sufficient purchase to actuate cover. We have a range from 11 mm -35mm deep
In food & drink processing, and medical and pharmaceutical industries, stainless steel grips are required without the opportunity of material ingress. Our 7018 AISI303 stainless steel star grip is a fully smooth design with large radii and is ideal.
Often it is inconvenient to have a handle protruding, especially in confined spaces or where a grip is only required temporarily or infrequently. We have a range of recessed pulls, the pull/grip springs back flush with the handle plate when released.
Available in die-cast zinc, plastic as well as with stainless steel inner parts; our adjustable clamping levers allow tightening of both male and female threads with the added advantage of a a lever which can be disengaged to position at any angle.
 
+ Looking for a range of thumb screws and thumb nuts – to view our full range click here. Available in stainless, blackened steel, as well as plastic.
+ We are always able to consider production of special handles, subject to minimum quantity, for different colours or different hole spacing etc. Please contact our sales office on 01483 286677 or email info@wixroyd.com.
 
   
  Terms and Privacy Policy | Tel 01483 286677
Company No. 496138, registered in England.

Web design and SEO expert GUMPTION
Wixroyd International Ltd
Delivering a range of endless possibilities
Machine accessories, work holding and design elements, spring plungers, ball lock pins, stainless steel components, levelling feet, toggle clamps, pulls