Machine accessories Clamping-and-height-setting, Fixing Elements Quality access components Wixroyd Catalogue
 
We have a wide selection of index plungers, there is always likely to be a solution for your applicatsion. To help you make the best selection we have put together our Index Plunger Selection Chart, please click here to download the chart.
CAD - We also have our index plungers available to download as 3D CAD models, in a variety of formats, for inclusion in your technical drawings.
 
 
Index plungers provide manual control of indexing and positive locking in an application, via their sprung loaded control knobs, for many of our models we provide versions which allow the index pin to be locked out in its fully retracted position - giving the user full control. For the full range, please click here
As an alternative Wixroyd's range of Spring Plungers also provide a solution to indexing and positive stopping in a more compact product. Take a look at our wide range of spring plungers which start as small as M2 thread and upto  M24.
 
Ideal indexing mechanisms for high tolerance applications; aligning pallets or components etc. Precise finish of both pin and matching bush guarantees high repetition accuracy, up to tol. n6. Tapered model accommodates mis-alignment of parts.
M12 to M20 in free cutting steel and AISI303 stainless. The cam action index plunger is ideal for easy actuation - simply push or turn lever by 180 degrees to retract pin, a notch at the end of the stroke locks lever in place.
For less precise applications at an economic price. Index plunger is actuated by pulling the ring-pull back to retract pin, let go of ring-pull and pin returns. Model has smaller body dimension and is suited to applications where space is restricted.
An economic model offering both locking and non-locking varieties. Pull out the handle and turn 90 degrees to lock the pin in retracted position, turn a further 90 degrees to release. Model has smaller body dimensions suited to confined applications.
Particularly suited for use in thin walled parts/assemblies - such as electrical enclosures, or sheet metal. Easily mounted through a short thread, M8 to M10, with compact total length of 21 mm. Locking and non-locking models available.
Stainless AISI303 and free cutting steel models, provides robust indexing and locking. More compact in length than our standard index plunger, via integrating the locking mechanism underneath the pull-knob head. Available in thread sizes M8 to M16.
Stainless AISI303 and free cutting steel models, provides robust indexing and locking. Our standard plunger has a longer body with exposed locking notch for easy visibility to identify whether locked or unlocked. Available in thread sizes M8 to M16.
Especially suited to sheet metal applications, this model has a plain body of free cutting steel which easily takes to welding. Model available both with and without grip - allowing attachment of own grip in metal or other, to suit application.
Small and compact in design, these flanged index plungers are for use on thin walled parts. Both locking and non-locking models are available. See also part 3277 for thin walled model with concealed fixing from the rear (no visible mounting flange).
 
You may find some of our other products of interest:
 
   
  Terms and Privacy Policy | Tel 01483 286677
Company No. 496138, registered in England.

Web design and SEO expert GUMPTION
Wixroyd International Ltd
Delivering a range of endless possibilities
Machine accessories, work holding and design elements, spring plungers, ball lock pins, stainless steel components, levelling feet, toggle clamps, pulls