|
|
|
|
|
 |
| Ideal for applications where machines, or equipment may be exposed to external interference – such as accidental knocking or bumping by other objects such as trolleys or forklift trucks. Provides added peace of mind in active work places. |
|
|
 |
| Provide an excellent combination of articulation of movement with some anti-vibration dampening, this most popular variety combines the two essential characteristics for securely mounting machines and other for equipment. Suitable wide industrial use |
|
|
 |
| The most cost effective of solutions offering a wide angle or articulation of up to 20 degrees. The light weight but robust foot of reinforced nylon offers a static load capacity of up to 600 Kg each. Available from M6 to M24 thread. |
|
|
 |
|
Essential in applications such as food and drink processing, or medical and pharmaceutical industries. Wixroyd are able to offer fully stainless steel models (AISI 303), or alternatively stainless threads with reinforced nylon bases. |
|
|
 |
| Our robust steel levelling feet can with stand static loads up to 65kN or 6000Kg and are ideal for heavy duty machining and engineering environments, with articulation of up to 15 degrees they can accommodate very uneven industrial surfaces. |
|
|
 |
| Many applications make use of extruded steel or aluminium tubing or box section. For these situations Wixroyd can offer a number of “quick-fix” solutions for installing threaded levelling feet. Our threaded push-fit inserts range from M8 to M24. |
|
|
 |
|
For the very simplest of applications which are under light loads, our Fixed and Non-Tilt Feet can offer the best solution. Their small thread length provides a suitably small range of adjustment of the machine or equipment etc. |
|
|
 |
| Wixroyd precision levelling adjusters enable accurate levelling, locating and adjusting under heavy loads. Precise height adjustment through the thread and an articulated mounting ball providing up to 4 degrees of movement on non-parallel surfaces |
|
|
 |
| Vibration in an application can be extremely undesirable, not only causing disruption but additionally damage. The solution can often be found in anti-vibration elements whose elasticity and incompressibility can isolate damaging vibration. |
|
|
 |
 |
 |
 |
| |
 |
| A wide range of possible uses for levelling feet:
+ furniture and shop fitting applications
+ vending and dispensing machines
+ special purpose machinery
+ food and drink processing machinery
+ heavy duty machinery mounts |
|
|
 |
 |
 |
|
 |
|
|
 |