Machine accessories Clamping-and-height-setting, Fixing Elements Quality access components Wixroyd Catalogue
 
 
 
You may find some of our other products of interest:
 
Available in Black Neoprene, White Nitrile and Urethane these Mini rollers are useful in a variety of applications to protect delicate or fragile components running on conveyors etc. Diameters of 1.5” to 2.5” are available in a range of hardnesses
Available in both 2,5” and 4” dia. these Durasoft rollers have excellent general resilience and tear resistance – ideal for moving & conveying components. They are also widely used for material and component handling in automated processes.
Finned Rollers, ranging from 2” – 4” diameter are chemical resistant and non-marking. They are suitable for applications where part protection and appearance are critical. Available in a range of hardness from 20-60 Durometer. Heat resist -5 to +93ēC
Metric bumpers and stops, in a variety of configurations, a steel core with Black Neoprene or Urethane molding either as round stops or rectangular bumpers. Use to guard, stop and align components during assembly. Specials can be made to order.
Our other shaped bumpers are rectangular and square, and are supplied in metric up to 63.5mm wide. Available in Black Neoprene and Urethane with heat resistance from -18ē to +93ē, these are ideal for part protection through the stages of manufacture.
Neoprene rubber on a blank metal plate which can be drilled to suit your specifications. Available in 60 shore rubber on zinc plated steel, it comes with a static load of 2500 daN – 10000 daN. Further sizes available on request.
Vibration of machines can be extremely undesirable, often damaging expensive machinery. We have a wide range of components designed to managed and contain vibration – from anti-vibration mats to anti-vibration feet as well as anti-vibration cylinders
Our Cup Rollers are cost effective and lightweight, and are available in stainless or zinc plated steel. Load capacity ranges from 70N-2000N. Provides smooth transfer of parts along assembly lines. Ideal in combination with rollers and bumpers.
 
+ We are only able to highlight some of our most popular items, to view our full range of Rollers click here
 
+ For all the information that you will need on the properties of our rollers please click here
 
+ To see our complete range of Anti-Vibration Components and their technical information click here
 
+ For all of the features and uses of the Anti-Vibration Components, please click here
 
   
  Terms and Privacy Policy | Tel 01483 286677
Company No. 496138, registered in England.

Web design and SEO expert GUMPTION
Wixroyd International Ltd
Delivering a range of endless possibilities
Machine accessories, work holding and design elements, spring plungers, ball lock pins, stainless steel components, levelling feet, toggle clamps, pulls