Machine accessories Clamping-and-height-setting, Fixing Elements Quality access components Wixroyd Catalogue
 
Made of high quality steel, stainless or Delrin (plastic) WIxroyd's Spring Plunger is ideal for securing, positioning, positive locking, indexing and quick release. Their application is limited only by the imagination.
+ Fixture Design
+ Measuring Equipment
+ Electronic Components
+ OEM Products
+ Lighting Equipment
+ Medical & Optical
 
 
 
We can make specials! If you can't find a spring plunger from our wide range which suits your application, then why not take advantage of our special spring plunger design and manufacture service? With production runs from as small as 1,000 units. Our technical team is on hand to offer advice and guidance contact us on Tel. 01483 286677 or email info@wixroyd.com.
 
You may find some of our other products of interest:
 
Sizes M3 to M24 available, with either hexagon or slotted ends for easy assembly. The popular 3220 has a standard pin with a slot at the head to allow assembly of the plunger into blind holes, through use of a special screw driver.
Uniquely available in sizes M2 to M24! Models are available in both Normal Spring Loads and Increased Spring Loads to best suit your application. Produced in free cutting steel, AISI303 stainless steel as well as the hard wearing plastic Delrin.
For quick and easy component assembly. Wixroyd's smooth bodied spring plungers are the ones to select. Press fitted into any typical hole with tolerance of H7. Full stainless steel, full Delrin as well as brass bodied models are available from 4 mm t
Sourcing imperial spring plungers just got a whole lot easier! Pin and Ball type imperial plungers are available in UNC/UNF threads 4-48 to 5/8-11. We can also offer a wider range of spring strengths with Light, Standard or Heavy spring loads.
Designing in confined spaces, but no room for a full spring plunger? Wixroyd's range of Spring Bodies provide the solution, a range of simple springs with either round or tipped heads - small enough to fit the application, reliable enough to do the j
Our Double Ended Spring Plunger are ideal for axial location as well as securing bolts or levers. They can be incorporated into a design to conduct low voltage electricity, for signal boards, switches etc. Available from 2.5mm to 8mm dia.
Plastic injection moulding requires easy and consistent ejection of parts from the mould. Wixroyd Long Version plungers offer longer pin strokes under higher spring forces. Designed to be assembled either from the rear or into blind holes they are av
At high levels of repetition some materials can start to wear. In these instances we offer a hardened steel striker bush. Strike bushes are particularly useful with spring plungers of increased spring load. Our spring plunger holder simplifies mounti
You may be looking for quick and effective means of positive locking, securing or rapid adjustment in your application our wide range of Index Plungers is always likely to offer a solution. From precision ground to simple finish indexing we can help.
 
Used to simplify mounting & servicing of recessed light fittings, spring plunger 3230 was included in the design to provide positive locking & securing of the light fitting to the aluminium bracket.
 
 
Used in conjunction with a simple hinge, a Wixroyd plunger provides secure locking of panels on a blood gas analysis machine. Stainless steel spring plungers are ideal for use in the medical, as well as food & drink processing industries.
 
 
We're often asked how many repetitions will a spring plunger last for?:
+ If 65% of the spring stroke is used, up to 10,000,000 cycles is guaranteed.
+ If 100% or the full stroke of the spring is used, up to 300,000 spring cycles is guaranteed. All our metric threaded spring plungers have a coarse thread.
For more detailed information download our information sheet.
 
   
  Terms and Privacy Policy | Tel 01483 286677
Company No. 496138, registered in England.

Web design and SEO expert GUMPTION
Wixroyd International Ltd
Delivering a range of endless possibilities
Machine accessories, work holding and design elements, spring plungers, ball lock pins, stainless steel components, levelling feet, toggle clamps, pulls