Price & Availability | CAD | Order No. | Insert driver | Type | a | b | lh | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A1603.AW0020 | Square 8 | Fixed Grip | 28 | 5 | 38 | ||||||||||||||||||||||||||||||||||||||
£ 31.79 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
A1603.AW0050 | Triangle 8 | Fixed Grip | 28 | 5 | 38 | ||||||||||||||||||||||||||||||||||||||
£ 31.79 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
|
Body & insert: stainless steel, AISI 304. Insert fitted with O'ring to provide IP54 rating.
Shaft: steel, white zinc plated.
Not supplied: KEY - order separately.
Order cam and key separately.
Cams: see suitable cam A0231 and A0233. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Compression locks provide sealing of enclosures to reduce vibration and to provide noise isolation.
Action:
From unlocked position, first 90° turn moves the cam to the locking position. Turn lock 180° to engage compression, cam moves to final fixing position.
Provides a 6mm compression stroke.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.