Price & Availability | CAD | Order No. | Insert driver | lh | dt door thickness max. |
a | b | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A1241.AW0311 | Square 7 | 40 | 30 | 32 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 6.84 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
A1241.AW0411 | Square 7 | 50 | 40 | 32 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 7.50 per unit (click for quantity discounts)
Ready to despatch 43 Need more? Please call us.
|
Body: die cast zinc, chrome plated. Insert fitted with O'ring to achieve IP54 rating.
Supplied with: Nut: steel, zinc plated.
Sealing washer: PU & rubber.
Stepped cam: die cast zinc, 9mm step over 270° rotation, 60mm dia.
Not supplied: KEY - order separately.
Order keys separately. Suitable keys - A0102.
Stepped cam ideal for air conditioning units, sound proof or isolation doors. Very tight closure of door possible, due to stepped cam over a 270° rotation.
Sold subject to pack quantity.