Price & Availability | CAD | Order No. | Type | a | b | lh | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A1203.AW0318 | One Zinc | 28 | 18 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 3.17 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A1203.AW0328 | One Zinc | 28 | 18 | 28 | ||||||||||||||||||||||||||||||||||||||
£ 3.76 per unit (click for quantity discounts)
Ready to despatch 48 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A1203.AW0362 | One Zinc | 28 | 18 | 62 | ||||||||||||||||||||||||||||||||||||||
£ 5.09 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A1203.AW0518 | Two Polyamide | 28 | 18 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 2.40 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A1203.AW0536 | Two Polyamide | 28 | 18 | 36 | ||||||||||||||||||||||||||||||||||||||
£ 3.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Type one: Body: die cast zinc, black powder coated.
Handle: polyamide, black.
Type two: Body & handle: polyamide, black.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Finger knob actuates lock, and also acts as a handle.
Sold subject to pack quantity.