Panel Latches
insert driver - fixed grip
Price & Availability | Order No. | Insert | a1 | a2 | b | h | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A1506.AW0036 | 3mm Double Bit | 36 | 32 | 7 | 20.9 | |||||||||||||||||||||||||||||||||||||
£ 14.07 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Please call us.
|
Housing & insert: stainless steel, 304 mirror polished. Sealed to achieve IP54 rating.
Supplied with: Cam: die cast zinc. Not supplied: KEY - order separately.
Order key separately. Suitable keys - A0102.
Fixed grip length (h)=20,9.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.