Panel Latches
insert driver - fixed grip
Price & Availability | Order No. | Type | Grip length | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A1561.AW0024 | Right Hand Lock | 22,5mm | |||||||||||||||||||||||||||||||||||||
£ 4.12 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||
A1561.AW0224 | Left Hand Lock | 22,5mm | |||||||||||||||||||||||||||||||||||||
£ 4.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Body & cam: steel, white zinc plated.
Cover: plastic, PA.
Supplied with: CAM: steel, white zinc plated.
Not supplied: KEY. Use standard 6mm allen/hex key to actuate latch.
For use on electrical panels and machinery covers. Lock for use inside of panel gasket. Standard cam supplied achieves grip length of 22,5mm.