Price & Availability | CAD | Order No. | Body finish | Key type | d1 | h1 | lh | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A2203.AW0010 | Chrome | Keyed Alike | 30.5 | 23.6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 9.87 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
A2203.AW0020 | Chrome | Keyed to Differ | 30.5 | 23.6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 9.87 per unit (click for quantity discounts)
Ready to despatch 45 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
A2203.AW0310 | Black Coated | Keyed Alike | 30.5 | 23.6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 9.87 per unit (click for quantity discounts)
Ready to despatch 183 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
A2203.AW0320 | Black Coated | Keyed to Differ | 30.5 | 23.6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 9.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Body & insert: die cast zinc, finished in chrome plate or black powder coating. Fitted with O'ring to provide IP54 rating.
Cylinder lock: die cast zinc, chrome plated. With dust cap to prevent material ingress.
Supplied with: Keys: two per lock.
Not supplied: CAM - order separately.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Quarter turn opening or closing.
Wings act as actuation handle.
Universal left and right.
Sold subject to pack quantity.