Units | Price/unit after discount | Applied Discount |
1 | £ 32.59 | 0% |
20 | £ 29.33 | 10% |
50 | £ 27.70 | 15% |
100 | £ 24.44 | 25% |
500 | £ 21.18 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 32.59 | 0% |
20 | £ 29.33 | 10% |
50 | £ 27.70 | 15% |
100 | £ 24.44 | 25% |
500 | £ 21.18 | 35% |
Body: die cast zinc, finished in chrome plate or black powder coating.
Cylinder lock: die cast zinc, chrome plated.
Supplied With: Nut: steel, zinc plated. Keys: two per lock.
Not Supplied: Cam: order separately.
Order cam separately.
Cams: see suitable cam A0203, and A0240. Select "with projection" cam type to prevent cam rotating over 45ยบ.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Disc tumbler cylinder locks with stainless dust cap, to prevent material ingress. Universal left and right.