Units | Price/unit after discount | Applied Discount |
1 | £ 35.89 | 0% |
20 | £ 32.30 | 10% |
50 | £ 30.51 | 15% |
100 | £ 26.92 | 25% |
500 | £ 23.33 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 35.89 | 0% |
20 | £ 32.30 | 10% |
50 | £ 30.51 | 15% |
100 | £ 26.92 | 25% |
500 | £ 23.33 | 35% |
Type One: Body & handle: die cast zinc, black coated. Fitted with O'ring to achieve IP54 rating.
Type Two: Body & handle: stainless steel.
Not Supplied: CAM - order separately.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Quarter-turn opening or closing, padlockable. Reversible housing allows for left or right hand turning of handle.