Price & Availability | Order No. | Insert type | Lock type | a | b | lh | l1 | l2 | h | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A1580.AW0023 | Triangle 7 | W/o Security Cover | 28 | 4 | 18 | 40 | 2.5 | 23 | |||||||||||||||||||||||||||||||||||||
£ 3.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
A1580.AW0028 | Triangle 7 | W/o Security Cover | 28 | 4 | 18 | 46 | 7.5 | 28 | |||||||||||||||||||||||||||||||||||||
£ 3.77 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
A1580.AW0034 | Triangle 7 | W/o Security Cover | 28 | 4 | 18 | 54 | 13.5 | 34 | |||||||||||||||||||||||||||||||||||||
£ 4.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
A1580.AW0223 | Triangle 7 | With Security Cover | 29 | 13 | 18 | 40 | 2.5 | 23 | |||||||||||||||||||||||||||||||||||||
£ 5.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
A1580.AW0228 | Triangle 7 | With Security Cover | 29 | 13 | 18 | 46 | 7.5 | 28 | |||||||||||||||||||||||||||||||||||||
£ 5.37 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
A1580.AW0234 | Triangle 7 | With Security Cover | 29 | 13 | 18 | 54 | 13.5 | 34 | |||||||||||||||||||||||||||||||||||||
£ 5.74 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Body: die cast zinc, bright chrome plated.
Insert: steel.
Not supplied: KEY - order separately.
Keys
Insert driver compression latch enabling tight securing of enclosure door. Via welding a fastening nut (M 8) to the enclosure frame the fastening stud can be engaged and turned until the enclosure door is adequately tightened and secured (use triangle 7 key A0102.AW0060 to activate driver).
Security cover type can be secured with wire or cable tie for tamper evident security.
h = grip length.