Bar Latches
with thumb screw - s/s
Price & Availability | Order No. | l1 | d1 | l2 | l3 | h1 | h2 | l4 | w1 | w2 | Stroke | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J6262.AW0010 | 40 | 7 | 25 | 64 | 15 | 7 | 9 | 33.5 | 26.5 | 9 | |||||||||||||||||||||||||||||||||||||
£ 4.23 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
|
Housing: stainless steel.
Bolt: steel, chrome plated.
Grip: plastic.
Push button to adjust/move bolt.
l3 max. extension of latch bolt stroke= 14,5mm.