Lever Catches
finger tip control
Price & Availability | Order No. | Colour | For panel thickness | h grip length | l | w | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
E2021.AW0010 | Grey | 1.5 | 6 | 47 | 28 | |||||||||||||||||||||||||||||||||||||||||||
£ 0.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
E2021.AW0020 | Black | 1.5 | 6 | 47 | 28 | |||||||||||||||||||||||||||||||||||||||||||
£ 0.84 per unit (click for quantity discounts)
Ready to despatch 69 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
E2021.AW0310 | Grey | 2.0 | 6 | 47 | 28 | |||||||||||||||||||||||||||||||||||||||||||
£ 0.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
E2021.AW0320 | Black | 2.0 | 6 | 47 | 28 | |||||||||||||||||||||||||||||||||||||||||||
£ 0.84 per unit (click for quantity discounts)
Ready to despatch 33 Need more? Please call us.
|
ABS plastic resin, stainless steel spring.
Suitable for panel thickness 1.5mm or 2mm. Ideal for small metal machinery covers.
Pull back latch to open panel, release and latch is returned due to internal spring.