Lever Catches
finger tip control
Price & Availability | Order No. | Type | t panel thickness min.|max. |
l | w | Catch stroke | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
E2034.AW0010 | With Lock | 1,8 - 2,1 | 75.8 | 34 | 6.5 | |||||||||||||||||||||||||||||||||||||||||||
£ 3.09 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
ABS material, black.
Supplied with: Key.
Suitable for panel thickness 1.8 - 2.1mm.
Insert and turn key 90° to retract cam and release. Cam stroke of 6,5mm.
Ideal for small metal machinery covers.
Not included: Catch plate - designed by user.