Magnetic Catches
hermetically sealed
Price & Availability | CAD | Order No. | Type | Magnetic force kgf |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
E5670.AC0010 | Magnet | 2.7 | 7.5 | ||||||||||||||||||||||||||||||||||||||
£ 3.65 per unit (click for quantity discounts)
Ready to despatch 18 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Base & counter strike: steel.
Magnet: neodymium.
Magnet and strike supplied together. Only 2mm thick. Maximum temperature 80°C. To avoid damage, counter plate should not hit magnet. Screw heads need to be flush with the base plate to ensure effective operation.