Toggle Latches
adjustable with padlock hasp.
Price & Availability | CAD | Order No. | Finish | l1 | h1 | w1 | Ø d1 | Ø d2 | h2 | Weight g |
l2 | l3 | l4 | l5 | w2 | w3 | Load max. N |
Tension max. N |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0602.AC0008 | Zinc Plated | 60 to 70 | 27 | 25.5 | 4.2 | 6 | 18 | 55 | 14 | 25 | 4 | 6 | 14 | 8 | 1000 | 1400 | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.31 per unit (click for quantity discounts)
Ready to despatch 44 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
J0602.AC0030 | Stainless Steel | 60 to 70 | 27 | 25.5 | 4.2 | 6 | 18 | 55 | 14 | 25 | 4 | 6 | 14 | 8 | 1000 | 1400 | ||||||||||||||||||||||||||||||||||||||||||||
£ 9.68 per unit (click for quantity discounts)
Ready to despatch 136 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Finish | l1 | h1 | w1 | Ø d1 | Ø d2 | h2 | Weight g |
l2 | l3 | l4 | l5 | w2 | w3 | Load max. N |
Tension max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0602.AC0008 | Zinc Plated | 60 to 70 | 27 | 25.5 | 4.2 | 6 | 18 | 55 | 14 | 25 | 4 | 6 | 14 | 8 | 1000 | 1400 |
J0602.AC0030 | Stainless Steel | 60 to 70 | 27 | 25.5 | 4.2 | 6 | 18 | 55 | 14 | 25 | 4 | 6 | 14 | 8 | 1000 | 1400 |
Steel, Fe P02 + P12, UNI5866, zinc plated. Or stainless steel AISI 304, UNI x5crNi.
Supplied with counter strike.
Draw length adjustable through turns of threaded draw rod, giving 10mm length of adjustment.
Use padlock of 6mm dia. or less.