Toggle Latches
adj. with secondary lock, s/s
Price & Availability | CAD | Order No. | Finish | l1 | w1 | h1 | Ø d1 | Ø d2 | h2 | l2 | l3 | Weight g |
l4 | l5 | l6 | l7 | l8 | l9 | w2 | w3 | Load max. N |
Tension max. N |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0540.AC0001 | Nickel plated steel | 138 to 150 | 52 | 18 | 5.2 | 4.1 | 22 | 67.5 | 33 | 105 | 35 | 36 | 10 | 68 to 80 | 15 | 5 | 36 | 19 | 1100 | 2500 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.90 per unit (click for quantity discounts)
Ready to despatch 97 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
J0540.AC0030 | Stainless steel | 138 to 150 | 52 | 18 | 5.2 | 4.1 | 22 | 67.5 | 33 | 105 | 35 | 36 | 10 | 68 to 80 | 15 | 5 | 36 | 19 | 1100 | 2500 | ||||||||||||||||||||||||||||||||||||||||||||
£ 11.22 per unit (click for quantity discounts)
Ready to despatch 65 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Finish | l1 | w1 | h1 | Ø d1 | Ø d2 | h2 | l2 | l3 | Weight g |
l4 | l5 | l6 | l7 | l8 | l9 | w2 | w3 | Load max. N |
Tension max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0540.AC0001 | Nickel plated steel | 138 to 150 | 52 | 18 | 5.2 | 4.1 | 22 | 67.5 | 33 | 105 | 35 | 36 | 10 | 68 to 80 | 15 | 5 | 36 | 19 | 1100 | 2500 |
J0540.AC0030 | Stainless steel | 138 to 150 | 52 | 18 | 5.2 | 4.1 | 22 | 67.5 | 33 | 105 | 35 | 36 | 10 | 68 to 80 | 15 | 5 | 36 | 19 | 1100 | 2500 |
Steel, Fe P02 + P12, UNI5866, zinc plated. Or stainless steel AISI 304, UNI x5crNi.
Supplied with counter strike.
Draw length adjustable through turns of threaded draw rod, giving 12mm length of adjustment.