Toggle Latches
adjustable, s/s
Price & Availability | CAD | Order No. | Finish | l1 | h1 | w1 | Ø d | h2 | Weight g |
l2 | l3 | l4 | l5 | Load max. N |
Tension max. N |
w2 | w3 | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0600.AC0008 | Zinc Plated | 60 to 70 | 16 | 25.5 | 4.2 | 18 | 55 | 14 | 25 | 4 | 6 | 1000 | 1400 | 14 | 8 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.29 per unit (click for quantity discounts)
Ready to despatch 220 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
J0600.AC0030 | Stainless Steel | 60 to 70 | 16 | 25.5 | 4.2 | 18 | 55 | 14 | 25 | 4 | 6 | 1000 | 1400 | 14 | 8 | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.75 per unit (click for quantity discounts)
Ready to despatch 159 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Finish | l1 | h1 | w1 | Ø d | h2 | Weight g |
l2 | l3 | l4 | l5 | Load max. N |
Tension max. N |
w2 | w3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0600.AC0008 | Zinc Plated | 60 to 70 | 16 | 25.5 | 4.2 | 18 | 55 | 14 | 25 | 4 | 6 | 1000 | 1400 | 14 | 8 |
J0600.AC0030 | Stainless Steel | 60 to 70 | 16 | 25.5 | 4.2 | 18 | 55 | 14 | 25 | 4 | 6 | 1000 | 1400 | 14 | 8 |
Steel, Fe P02 + P12, UNI5866, zinc plated. Or stainless steel AISI 304, UNI x5crNi.
Supplied with counter strike.
Draw length adjustable through turns of threaded draw rod, giving 10mm length of adjustment.