Toggle Latches
with padlock shackle, s/s
Price & Availability | CAD | Order No. | Finish | l1 | h1 ±0.5 |
w1 ±0.5 |
Ø d1 | Ø d2 | Ø d3 | h2 | h3 | l2 | Weight g |
l3 | l4 ±0.5 |
l5 | l6 | l7 ±0.5 |
l8 | l9 | l10 ±0.5 |
w2 ±0.5 |
w3 | l11 | Load max. N |
Tension max. N |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0420.AC0004 | Zinc Plated Steel | 193.5 | 19 | 43 | 5.3 | 4 | 11 | 30.5 | 20.5 | 112 | 190 | 21.5 | 90 | 66 | 31.5 | 58.5 | 25.5 | 15 | 23.5 | 30 | 27 | 82.5 | 2000 | 4000 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.95 per unit (click for quantity discounts)
Ready to despatch 45 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
J0420.AC0030 | Stainless Steel | 193.5 | 19 | 43 | 5.3 | 4 | 11 | 30.5 | 20.5 | 112 | 190 | 21.5 | 90 | 66 | 31.5 | 58.5 | 25.5 | 15 | 23.5 | 30 | 27 | 82.5 | 2000 | 4000 | ||||||||||||||||||||||||||||||||||||||||||||
£ 13.47 per unit (click for quantity discounts)
Ready to despatch 47 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Finish | l1 | h1 ±0.5 |
w1 ±0.5 |
Ø d1 | Ø d2 | Ø d3 | h2 | h3 | l2 | Weight g |
l3 | l4 ±0.5 |
l5 | l6 | l7 ±0.5 |
l8 | l9 | l10 ±0.5 |
w2 ±0.5 |
w3 | l11 | Load max. N |
Tension max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0420.AC0004 | Zinc Plated Steel | 193.5 | 19 | 43 | 5.3 | 4 | 11 | 30.5 | 20.5 | 112 | 190 | 21.5 | 90 | 66 | 31.5 | 58.5 | 25.5 | 15 | 23.5 | 30 | 27 | 82.5 | 2000 | 4000 |
J0420.AC0030 | Stainless Steel | 193.5 | 19 | 43 | 5.3 | 4 | 11 | 30.5 | 20.5 | 112 | 190 | 21.5 | 90 | 66 | 31.5 | 58.5 | 25.5 | 15 | 23.5 | 30 | 27 | 82.5 | 2000 | 4000 |
Steel, Fe P02 + P12, UNI5866, Zinc plated. Or stainless steel AISI 304, UNI x5crNi.
Supplied with counter strike.