Toggle Latches
with padlock shackle, s/s
Price & Availability | CAD | Order No. | Finish | l1 | h1 | w1 | Ø d1 | Ø d2 | Ø d3 | h2 | l2 | l3 | l4 | Weight g |
l5 | l6 | l7 | l8 | l9 ±0.5 |
l10 | w2 | w3 | l11 | Load max. N |
Tension max. N |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0552.AC0004 | Zinc Plated Steel | 114 | 17 | 28 | 4.1 | 3 | 5.5 | 14 | 72 | 17 | 55 | 55 | 21 | 15.5 | 18.7 | 15.5 | 40.5 | 15 | 19 | 12 | 5 | 1000 | 2500 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.63 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
J0552.AC0030 | Stainless Steel | 114 | 17 | 28 | 4.1 | 3 | 5.5 | 14 | 72 | 17 | 55 | 55 | 21 | 15.5 | 18.7 | 15.5 | 40.5 | 15 | 19 | 12 | 5 | 1000 | 2500 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.58 per unit (click for quantity discounts)
Ready to despatch 106 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Finish | l1 | h1 | w1 | Ø d1 | Ø d2 | Ø d3 | h2 | l2 | l3 | l4 | Weight g |
l5 | l6 | l7 | l8 | l9 ±0.5 |
l10 | w2 | w3 | l11 | Load max. N |
Tension max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0552.AC0004 | Zinc Plated Steel | 114 | 17 | 28 | 4.1 | 3 | 5.5 | 14 | 72 | 17 | 55 | 55 | 21 | 15.5 | 18.7 | 15.5 | 40.5 | 15 | 19 | 12 | 5 | 1000 | 2500 |
J0552.AC0030 | Stainless Steel | 114 | 17 | 28 | 4.1 | 3 | 5.5 | 14 | 72 | 17 | 55 | 55 | 21 | 15.5 | 18.7 | 15.5 | 40.5 | 15 | 19 | 12 | 5 | 1000 | 2500 |
Steel, Fe P02 + P12, UNI5866, zinc plated. Or stainless steel AISI304, UNI x5crNi.
Supplied with counter strike. Use a padlock of 5,5mm dia. or less.