Toggle Latches
with secondary lock, s/s
Price & Availability | CAD | Order No. | Finish | l1 | h1 ±0.5 |
w1 ±0.5 |
Ø d1 | Ø d2 | l2 | h2 ±0.5 |
l3 | l4 ±0.5 |
Weight g |
l5 | l6 | l7 ±0.5 |
l8 | l9 | l10 ±0.5 |
w2 ±0.5 |
w3 | Load max. N |
Tension max. N |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0424.AC0030 | Delta Zinc Plated | 193.5 | 19 | 43 | 5.3 | 4 | 112 | 27.5 | 21.5 | 90 | 190 | 66 | 31.5 | 58.5 | 25.5 | 15 | 44 | 30 | 27 | 2000 | 4000 | ||||||||||||||||||||||||||||||||||||||||||||
£ 19.74 per unit (click for quantity discounts)
Ready to despatch 85 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Finish | l1 | h1 ±0.5 |
w1 ±0.5 |
Ø d1 | Ø d2 | l2 | h2 ±0.5 |
l3 | l4 ±0.5 |
Weight g |
l5 | l6 | l7 ±0.5 |
l8 | l9 | l10 ±0.5 |
w2 ±0.5 |
w3 | Load max. N |
Tension max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0424.AC0030 | Delta Zinc Plated | 193.5 | 19 | 43 | 5.3 | 4 | 112 | 27.5 | 21.5 | 90 | 190 | 66 | 31.5 | 58.5 | 25.5 | 15 | 44 | 30 | 27 | 2000 | 4000 |
Draw hook and pin in stainless steel, body steel.