Toggle Latches
with secondary lock, s/s
Price & Availability | CAD | Order No. | Finish | l1 | h | w1 | Ø d1 | Ø d2 | l2 | l3 | l4 | Weight g |
l5 | l6 | l7 ±0.5 |
l8 | l9 | w2 | w3 | Load max. N |
Tension max. N |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0462.AC0004 | Zinc Plated Steel | 102 | 11 | 23 | 3.2 | 2 | 60 | 16 | 44 | 30 | 30 | 12.5 | 34.5 | 12 | 5 | 16.4 | 13 | 550 | 1300 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.68 per unit (click for quantity discounts)
Ready to despatch 184 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
J0462.AC0030 | Stainless Steel | 102 | 11 | 23 | 3.2 | 2 | 60 | 16 | 44 | 30 | 30 | 12.5 | 34.5 | 12 | 5 | 16.4 | 13 | 350 | 1000 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.26 per unit (click for quantity discounts)
Ready to despatch 224 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Finish | l1 | h | w1 | Ø d1 | Ø d2 | l2 | l3 | l4 | Weight g |
l5 | l6 | l7 ±0.5 |
l8 | l9 | w2 | w3 | Load max. N |
Tension max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0462.AC0004 | Zinc Plated Steel | 102 | 11 | 23 | 3.2 | 2 | 60 | 16 | 44 | 30 | 30 | 12.5 | 34.5 | 12 | 5 | 16.4 | 13 | 550 | 1300 |
J0462.AC0030 | Stainless Steel | 102 | 11 | 23 | 3.2 | 2 | 60 | 16 | 44 | 30 | 30 | 12.5 | 34.5 | 12 | 5 | 16.4 | 13 | 350 | 1000 |
Steel, Fe P02 + P12, UNI5866, zinc plated. Or stainless steel AISI 304, UNI x5crNi.
Supplied with counter strike.