Draw Latches
s/s - spring loaded
Price & Availability | CAD | Order No. | Finish | l1 | w1 | h | Ø d1 | Ø d2 | l2 | l10 | l3 | l4 | Weight g |
l5 | l6 | l7 ±0.5 |
l8 | l9 | w2 | w3 | Load max. N |
Tension max. N |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0428.AC0004 | Zinc Plated Steel | 140.5 | 34 | 12.5 | 4.1 | 3 | 86 | 11.5 | 16 | 70 | 75 | 43 | 22.5 | 38 | 20 | 8 | 23 | 19 | 1500 | 3000 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.12 per unit (click for quantity discounts)
Ready to despatch 22 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
J0428.AC0030 | Stainless Steel | 140.5 | 34 | 12.5 | 4.1 | 3 | 86 | 11.5 | 16 | 70 | 75 | 43 | 22.5 | 38 | 20 | 8 | 23 | 19 | 1500 | 3000 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.99 per unit (click for quantity discounts)
Ready to despatch 112 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Finish | l1 | w1 | h | Ø d1 | Ø d2 | l2 | l10 | l3 | l4 | Weight g |
l5 | l6 | l7 ±0.5 |
l8 | l9 | w2 | w3 | Load max. N |
Tension max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0428.AC0004 | Zinc Plated Steel | 140.5 | 34 | 12.5 | 4.1 | 3 | 86 | 11.5 | 16 | 70 | 75 | 43 | 22.5 | 38 | 20 | 8 | 23 | 19 | 1500 | 3000 |
J0428.AC0030 | Stainless Steel | 140.5 | 34 | 12.5 | 4.1 | 3 | 86 | 11.5 | 16 | 70 | 75 | 43 | 22.5 | 38 | 20 | 8 | 23 | 19 | 1500 | 3000 |
Steel, Fe P02 + P12, UNI5866, zinc plated. Or stainless steel AISI 304, UNI x5crNi.
Supplied with counter strike.