Draw Latches
s/s - spring loaded
Price & Availability | CAD | Order No. | Finish | l1 | w1 | h | Ø d1 | Ø d2 | l2 | l3 | l4 | l5 | Weight g |
l6 | l7 | l8 | l9 | w2 | w3 | w4 | w5 | Load max. N |
Tension max. N |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0434.AC0004 | Zinc plated steel | 76.5 | 21 | 10.7 | 3.2 | 2 | 39.5 | 25 | 22 | 28 | 15 | 15 | 18 | 10 | 5 | 15 | 13 | 12.9 | 8 | 400 | 1000 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.71 per unit (click for quantity discounts)
Ready to despatch 115 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
J0434.AC0030 | Stainless steel | 76.5 | 21 | 10.7 | 3.2 | 2 | 39.5 | 25 | 22 | 28 | 15 | 15 | 18 | 10 | 5 | 15 | 13 | 12.9 | 8 | 400 | 1000 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.90 per unit (click for quantity discounts)
Ready to despatch 960 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Finish | l1 | w1 | h | Ø d1 | Ø d2 | l2 | l3 | l4 | l5 | Weight g |
l6 | l7 | l8 | l9 | w2 | w3 | w4 | w5 | Load max. N |
Tension max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0434.AC0004 | Zinc plated steel | 76.5 | 21 | 10.7 | 3.2 | 2 | 39.5 | 25 | 22 | 28 | 15 | 15 | 18 | 10 | 5 | 15 | 13 | 12.9 | 8 | 400 | 1000 |
J0434.AC0030 | Stainless steel | 76.5 | 21 | 10.7 | 3.2 | 2 | 39.5 | 25 | 22 | 28 | 15 | 15 | 18 | 10 | 5 | 15 | 13 | 12.9 | 8 | 400 | 1000 |
Steel, Fe P02 + P12, UNI5866, zinc plated. Or stainless steel AISI 304, UNI x5crNi.
Supplied with counter strike.