Draw Latches
with lock
Price & Availability | CAD | Order No. | Finish | l1 | h1 | w1 | Ø d1 | Ø d2 | Ø d3 | h2 ±0.5 |
h3 | Weight g |
l2 | l3 | l4 | l5 | l6 ±0.3 |
w2 | w3 | w4 | Load max. N |
Tension max. N |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0500.AC0001 | Nickel Plated Steel | 52 | 11 | 33 | 3.5 | 2 | 4 | 12 | 17.5 | 20 | 34 | 16 | 18 | 13 | 28.5 | 28 | 21 | 15 | 550 | 1500 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.98 per unit (click for quantity discounts)
Ready to despatch 301 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
J0500.AC0004 | Zinc Plated Steel | 52 | 11 | 33 | 3.5 | 2 | 4 | 12 | 17.5 | 20 | 34 | 16 | 18 | 13 | 28.5 | 28 | 21 | 15 | 550 | 1500 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.97 per unit (click for quantity discounts)
Ready to despatch 694 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Finish | l1 | h1 | w1 | Ø d1 | Ø d2 | Ø d3 | h2 ±0.5 |
h3 | Weight g |
l2 | l3 | l4 | l5 | l6 ±0.3 |
w2 | w3 | w4 | Load max. N |
Tension max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0500.AC0001 | Nickel Plated Steel | 52 | 11 | 33 | 3.5 | 2 | 4 | 12 | 17.5 | 20 | 34 | 16 | 18 | 13 | 28.5 | 28 | 21 | 15 | 550 | 1500 |
J0500.AC0004 | Zinc Plated Steel | 52 | 11 | 33 | 3.5 | 2 | 4 | 12 | 17.5 | 20 | 34 | 16 | 18 | 13 | 28.5 | 28 | 21 | 15 | 550 | 1500 |
Steel, Fe P02 + P12, UNI5866, nickel or zinc plated.
Supplied with counter strike.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.