Drawer Slide Full Extn
lever dis - self-close - 30Kg
Price & Availability | Order No. | Slide length sl | Slide travel tr | c | e | d | f | g | h | i | Load/pair max. kg |
Weight g |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P4080.AC0350 | 350 | 325 | - | - | - | 228 | - | - | 160 | 30 | 350 | |||||||||||||||||||||||||||||||
£ 12.12 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
P4080.AC0400 | 400 | 375 | 128 | - | - | 278 | 128 | - | 224 | 30 | 400 | |||||||||||||||||||||||||||||||
£ 12.63 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
P4080.AC0450 | 450 | 425 | 128 | - | - | 328 | 128 | - | 272 | 30 | 475 | |||||||||||||||||||||||||||||||
£ 13.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
P4080.AC0500 | 500 | 475 | 128 | 320 | - | 378 | 128 | - | 320 | 30 | 550 | |||||||||||||||||||||||||||||||
£ 13.74 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
P4080.AC0550 | 550 | 525 | 128 | 352 | 224 | 428 | 128 | 256 | 352 | 30 | 600 | |||||||||||||||||||||||||||||||
£ 14.37 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
P4080.AC0600 | 600 | 575 | 128 | 385 | 224 | 478 | 128 | 288 | 416 | 30 | 650 | |||||||||||||||||||||||||||||||
£ 15.27 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
P4080.AC0700 | 700 | 675 | 128 | 448 | 224 | 578 | 128 | 352 | 512 | 30 | 750 | |||||||||||||||||||||||||||||||
£ 17.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Cold rolled steel, zinc plated.
Soft-closing - first slows closing of slide (via hyd. piston), then pulls draw into fully closed position (via dual spring). Positive stop. Rails can be disconnected via pressing disconnect lever.
These slides have been tested to 80,000 usage cycles.
Load capacity is static load per pair, at the centre of the rails using all mounting holes. Sold individually as single slides.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.