Price & Availability | CAD | Order No. | Size | Type | a | b1 | b2 | c | w | l1 | l2 | l3 | Weight g |
Horiz. static load fx kg/f |
Vert. static load fy kg/f |
Vert. dynm. load mx kg/f |
Horiz. dynm. load my kg/f |
Horiz. dynm. load mz kg/f |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P0300.AC0020 | 20 | Carriage | 11.2 | 5.2 | 3.5 | 2.7 | 16.8 | 50 | 30 | 10 | 7 | 30.6 | 17.8 | - | - | - | ||||||||||||||||||||||||||||||||||||||
£ 1.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
P0300.AC0050 | 30 | Carriage | 18.0 | 7.0 | - | 4.3 | 25.8 | 50 | 30 | 10 | 7 | 26.0 | 15.0 | 25.0 | 12.5 | 12.5 | ||||||||||||||||||||||||||||||||||||||
£ 2.69 per unit (click for quantity discounts)
Ready to despatch 60 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Size | Type | a | b1 | b2 | c | w | l1 | l2 | l3 | Weight g |
Horiz. static load fx kg/f |
Vert. static load fy kg/f |
Vert. dynm. load mx kg/f |
Horiz. dynm. load my kg/f |
Horiz. dynm. load mz kg/f |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P0300.AC0020 | 20 | Carriage | 11.2 | 5.2 | 3.5 | 2.7 | 16.8 | 50 | 30 | 10 | 7 | 30.6 | 17.8 | - | - | - |
P0300.AC0050 | 30 | Carriage | 18.0 | 7.0 | - | 4.3 | 25.8 | 50 | 30 | 10 | 7 | 26.0 | 15.0 | 25.0 | 12.5 | 12.5 |
Body: special low friction polyethylene.
Insert nut: stainless steel, AISI 302.
Compact design for wide range of small stroke applications.
Provides outstanding performance with lighter movement than ball-bearing slides.
Material values:
- Coefficient of friction µ 0.15
- Coefficient of dynamic friction µ 0.10
- Limited PV value 3Mpa.m/min
pv = p (pressure Mpa) x V (slide speed m/min)
p = 0.74 Mpa
V = 12 m/min.
Dynamic and static loads provided as a guide, please apply following reduction factors for application conditions:
- Low speed/low operation frequency = use 70 to 90% of load rating.
- Moderate speed/high operation frequency = use 35 to 65% of load rating.
- High operation frequency with vibration = use 10 to 30% of load rating.