Concealed Pivot Hinges
20mm door rtn - weld-stud
Price & Availability | Order No. | Door return | Size | Fx N |
Fy N |
mc min. |
ts panel thickness | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S2155.AW0019 | 19 | 117 x 24 x 19 | 500 | 980 | 5 | 2.0 | |||||||||||||||||||||||||||||||||||||
£ 11.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Hinge & pin: stainless steel.
Opening angle 140°.
Suited to sheet metal and machine enclosures with a 19mm door return. Main body mounted via two M5 screws, hinge plate welded to frame.
Removable hinge pin enables easy installation, and is held in place by split clip.