Lift-Off Hinges
off-set - screw mounting - s/s
Price & Availability | CAD | Order No. | Finish | l1 | w1 | d1 | h1 | h2 | l2 | l3 | l4 | Fx N |
Fy N |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S2500.AW0010 | Chrome | 64 | 15 | M 5 | 17 | 10 | 32 | 19 | 13 | 600 | 1500 | ||||||||||||||||||||||||||||||||||||||
£ 2.36 per unit (click for quantity discounts)
Ready to despatch 102 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
S2500.AW0020 | Black Coated | 64 | 15 | M 5 | 17 | 10 | 32 | 19 | 13 | 600 | 1500 | ||||||||||||||||||||||||||||||||||||||
£ 2.36 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
|
Body: die cast zinc, chrome plated or black powder coated.
Bushing: polyamide.
Universal left or right hand opening doors. For external mounting on cabinets, surface mounted doors, sheet metal doors etc. Mounting via concealed 4xM 5 screws.
Opening angle 180°.