Surface Mount - Piano
weld-on - s/s
Price & Availability | CAD | Order No. | h1 | l1 | l2 | w1 | w2 | Fx N |
Fy N |
d1 | d2 | d3 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S0738.AW0037 | 2 | 37 | 22.5 | 35 | 23 | 745 | 1090 | 5.2 | 8 | 9 | ||||||||||||||||||||||||||||||||||||||
£ 4.04 per unit (click for quantity discounts)
Ready to despatch 102 Need more? Please call us.
|
Hinge: polishing stainless steel.
Opening angle 180°.