Surface Mount - Piano
weld-on - s/s
Price & Availability | Order No. | h1 | l1 | l2 | l3 | l4 | l5 | l6 | l7 | w1 | w2 | w3 | Fx N |
Fy N |
d1 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S0818.AW0010 | 2.5 | 137 | 97 | 40 | 85.5 | 30 | 48 | 15 | 85 | 65 | 57 | 750 | 850 | 6.5 | |||||||||||||||||||||||||||||||||||||
£ 11.76 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Please call us.
|
Hinge: stainless steel AISI 304, polished.
For plain/flush mounted, isolated heavy doors, as well as electrical panels and covers. Opening angle 180°.